Feedback

Choose your language

Close

控制器模块 PPT/RS

Control Unit PPT/RS
  • Controls the functions of the conveyor.
  • Fully pneumatic.
  • The maximum recommended distance between the conveyor and control unit is 10 metres when feed pressure is 0.6 MPa.
  • Setting time can be adjusted between 0-30s.

产品


Piab AB © 2020 隐私声明

关注我们

联系我们