Feedback

Choose your language

Close

阀组VU EP-1

Valve Unit VU EP-1
  • Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors with external PLC or similar electrical control system.
  • Simple installation: Prepared for connection to the vacuum conveyor’s main functions; start the pump, close the bottom valve, open the bottom valve, fluidisation and the filter shock.
  • Prepared to be fitted with six electro-pneumatic valves. The unit is delivered with four valves and two unused spare positions.
  • The valve unit has an electrical connection with an 8-pin M12x1 connector.
  • The unit is delivered with a connection cable (L=2 m) that is fitted with a connector at one end.

产品


Piab AB © 2020 隐私声明

关注我们

联系我们