Feedback

Choose your language

Close

piSAVE® restrict

piSAVE® restrict
  • Vacuum flow restrictors which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system.
  • Suitable for handling different size sealed sheets/objects with the same flexible lifting device
  • The vacuum flow restrictors shall be used in a centralized vacuum system, one for each suction cup.
  • Designing with flow restrictors will require a smaller vacuum pump and save energy.
  • Available in three sizes with different flow performance/characteristics to suit different size suction cups
  • The restrictors are integrated in an Al-fittng with female and male threaded connections to faciliate installation

产品


Piab AB © 2020 隐私声明

关注我们

联系我们