Feedback

Choose your language

Close

Level compensator KSPH, G 1/8" male, stroke 75, non rotating, 0208905

Kenos LevelCompensators

产品货号 0208905

   比较产品
图片仅供参考,以实际产品为准
  • Adjust differences in levels, for example on lifting devices with several suction cups.
  • Less demand for exact positioning of vacuum handling device.
  • Provides a certain degree of shock and vibration absorption.
  • Allows for soft placement of cups on sensitive or thin objects.
  • Non-rotational design, suitable for use with oval suction cups.
  • Wide range of thread connections and stroke lengths.
公制   英制
概述
物料 Polymer, Steel, Brass
Temperature 0 – 80 °C
容积 5.64 cm³
Weight 220 g
机械参数
作用距离/冲程 75 mm
弹簧常数 0.26 N/mm
Spring force 4.71 – 24.21 N
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
        • 一般情况下,吸盘与物体未接触时会吸入大量空气,这样就必须配备一个远超实际需求的大型真空泵。而piSAVE sense真空流量控制/止回阀可以在未接触物体之前先关闭吸盘,确保在一个特定的提升循环中,只有所需数量的吸盘打开,消耗能源。请观看piSAVE sense 视频,了解更多信息。

    请求报价

    请登录 或 注册 申请报价

    Piab AB © 2020 隐私声明

    关注我们

    联系我们