Feedback

Choose your language

Close

1/8" NPSF 内螺纹 30-40 – Composite

1/8" NPSF female 30-40 – Composite
  • Made of PA (Polyamide).
  • Can be used on a number of Piab’s suction cups in sizes from 20 to 50 mm.
  • The weight of the composite fittings is approximately half the weight of corresponding fittings of aluminium.
  • The fittings are durable and resistant to the most common acids and chemicals. They can be used in applications where aluminium cannot be used due to environmental issues, for example, in the chemical industry and the food industry.
  • Suits suction cups: B30-2, B40, BL30-2, BL40-2, F40-2, U40-2

Item


Piab AB © 2020 Privacy notice

Follow us

Contact us