Feedback

Choose your language

Close

U50-2

U50-2
  • Suitable for objects with flat or slightly curved surfaces.
  • Also used for concave objects.

产品


说明
0101150 Suction cup U50-2 Nitrile-PVC
产品货号: 0101150
0101151 Suction cup U50-2 Silicone
产品货号: 0101151
0101804 Suction cup U50-2 Silicone, 1/8" NPSF female
产品货号: 0101804
0101805 Suction cup U50-2 Silicone, G1/4" male, with mesh filter
产品货号: 0101805
0101806 Suction cup U50-2 Silicone, 1/4" NPT male, with mesh filter
产品货号: 0101806
0101807 Suction cup U50-2 Silicone, G3/8" male, with mesh filter
产品货号: 0101807
0101808 Suction cup U50-2 Silicone, NPT3/8" male, with mesh filter
产品货号: 0101808
0101810 Suction cup U50-2 Silicone, 1/8" NPSF female, with mesh filter
产品货号: 0101810
0101811 Suction cup U50-2 Silicone, 1/8" NPSF female, with dual flow control valve
产品货号: 0101811
0101814 Suction cup U50-2 Silicone, G3/8" male, with mesh filter and dual flow control valve
产品货号: 0101814
0101817 Suction cup U50-2 Nitrile-PVC, 1/8" NPSF female
产品货号: 0101817
0101818 Suction cup U50-2 Nitrile-PVC, G1/4" male, with mesh filter
产品货号: 0101818
0101819 Suction cup U50-2 Nitrile-PVC, 1/4" NPT male, with mesh filter
产品货号: 0101819
0101820 Suction cup U50-2 Nitrile-PVC, G3/8" male, with mesh filter
产品货号: 0101820
0101821 Suction cup U50-2 Nitrile-PVC, NPT3/8" male, with mesh filter
产品货号: 0101821
0101822 Suction cup U50-2 Nitrile-PVC, 5x1/8" NPSF female
产品货号: 0101822
0101823 Suction cup U50-2 Nitrile-PVC, 1/8" NPSF female, with mesh filter
产品货号: 0101823
0110330 Suction cup U50-2 Silicone, 1/8" NPSF female, PA
产品货号: 0110330

Piab AB © 2020 隐私声明

关注我们

联系我们