通过选择您所在的行业,我们将优先显示与您的兴趣相匹配的内容和新闻,从而让你在我们的网站上得到更好的用户体验。
忘记密码?
Don't have an account?
Piab Group has received the 2019 Sweden’s Best Managed Companies recognition, sponsored by Deloitte in cooperation with Nasdaq.
The BXF design is suitable for application where great level compensation is needed such as de-stacking sheets from magazines (press-line) and picking car body parts from racks or for uneven/curved surfaces.
自动调校功能是奠定工业4.0基础的分布式决策的典型示例。这是Piab公司致力于推出促进智能化生产的新型设备的关键领域。
使用精确的预设功能还能够实现单个或多个设置参数的实时调整,而无需对整个系统进行大规模的复位重设。
模拟仿真旨在提高真空泵等的工作效率。预测结果显示,泵的效率提升5%至20%,这将使整个生产效率提升高达10%。
预测结果表明计划外和/或计划内的停机次数将有可能下降1%至20%。这将转化为生产力的显著提升。
IO-Link应用是其关键因素,因为它保证了不同设备之间的互通互用,而无需考虑整个系统使用的技术标准。
IO-Link为集成通信和传感器提供了功能强大的平台,有助于实现信息的透明化。因此,IO-Link使能设备被视为是互操作性和信息透明度的坚强后盾。
对于大型真空系统,部分功能可使每个循环周期的空气消耗量减少高达90%。
请注册Piab免费账户,获得以下信息: