Suction cup BX35P Polyurethane 60 with filter, 1/4" NPT male, with mesh filter , 0107567
Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
The material DURAFLEX® is mark free.
公制 英制
概述
Curve radius
10 mm
Movement, vertical max.
14 mm
应用
无痕, 塑料注塑成型零件, 干燥钣金, 瓦楞/纸板
物料
PU60型聚氨酯
吸盘型号
BX-P
吸盘形状
多层波纹吸盘
容积
10 cm³
Weight
8 g
接头
接头尺寸
1/4"
接头类型
外螺纹
接头类型
NPT螺纹
接头选件
过滤盘, 过滤网
尺寸
高度
41.8 mm
Outer diameter
37 mm
性能 - 提升力
20 -kPa
15 N
14 N
60 -kPa
25 N
23 N
90 -kPa
30 N
28 N
材料
PU60型聚氨酯
颜色
透明绿色
硬度
60 °Shore A
Temperature
10 – 50 °C
材料电阻
PU60型聚氨酯
酒精
N/A
浓酸
+
乙醇
+
水解作用
+
甲醇
-
油
+++
氧化
-
汽油
+
耐磨性
+++
气候&臭氧
+++
备件
产品货号
Fitting 1/4" NPT male, with mesh filter
3250093
Suction cup BX35P Polyurethane 60, with filter
0107376
Suction cup filter BX35P, 10 pcs
0201001
附件
产品货号
Fitting 1/4" NPT male, with dual flow control valve
3251008
Fitting 1/8" NPSF female, 30–40
3250005
Fitting 1/8" NPSF female, 30–40, with dual flow control valve
3251006
Fitting 1/8" NPSF female, 30–40, with mesh filter
0101153
Fitting 3/8" NPT male, with dual flow control valve
3251010
Fitting 3/8" NPT male, with mesh filter
3250089
Fitting G1/4" male, 30–40, with mesh filter
3250091
Fitting G1/4" male, 30–40, with mesh filter and dual flow control valve
3251007
Fitting G1/8" male, 40, with mesh filter
0200714
Fitting G3/8" male, 30–40, with mesh and dual flow control valve
3251009
Fitting G3/8" male, 30–40, with mesh filter
3250086
Suction cup BX35P Polyurethane 30/60, with filter
0106619
Suction cup BX35P, Polyurethane 30/60
0106292
Suction cup BX35P, Polyurethane 60
0107477
支持
Suction cup BX35P Polyurethane 60 with filter, 1/4" NPT male, with mesh filter
请使用台式机下载CAD文件。
真空理论
真空吸盘
系统设计基础
Premium suction cups
Piab products for Automotive Final Assembly
吸盘
DURAFLEX®是什么?
DURAFLEX®是Piab采用特殊材料制成的无痕吸盘。该材料由Piab专门研发并已获得专利,既有可媲美橡胶的出色弹性,又具有聚氨酯材料的超强耐磨性。
PIAB吸盘应如何储存?
该如何选择最合适的吸盘?
首先,建议您查阅应用列表 ,了解Piab为各种类型应用推荐的最佳吸盘。如果您有任何问题请随时联系Piab合作伙伴,我们将帮助您实现最优化解决方案。
该如何准确计算提升力?
提升力取决于需要提升的产品重量以及可用吸盘数量,首先您需要计算每一个吸盘需要提升的重量,然后将该数值乘以重力加速度(g=9.81),确定提升力(N)。
有很多种物体需要提升,应如何确保物体不会掉落,同时还不消耗过多的能源,优化系统?
一般情况下,吸盘与物体未接触时会吸入大量空气,这样就必须配备一个远超实际需求的大型真空泵。而piSAVE sense 真空流量控制/止回阀可以在未接触物体之前先关闭吸盘,确保在一个特定的提升循环中,只有所需数量的吸盘打开,消耗能源。请观看piSAVE sense 视频 ,了解更多信息。