Feedback

Choose your language

Close

选型指南 吸盘
公制   英制

F25

F25
  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.

产品


说明
0101131 Suction cup F25 Chloroprene
产品货号: 0101131
0101293 Suction cup F25 Chloroprene, G1/8" male, with mesh filter
产品货号: 0101293
0101299 Suction cup F25 Chloroprene, G1/8" male, with mesh filter and dual flow control valve
产品货号: 0101299
0101295 Suction cup F25 Chloroprene, G1/8" male/M5 female
产品货号: 0101295
0101297 Suction cup F25 Chloroprene, G1/8" male/M5 female, with mesh filter
产品货号: 0101297
0101301 Suction cup F25 Chloroprene, G1/8" male/M5 female, with dual flow control valve
产品货号: 0101301
0109842 Suction cup F25 Chloroprene, G1/8" male/M5 female, PA
产品货号: 0109842
0101292 Suction cup F25 Chloroprene, M5 female
产品货号: 0101292
0101296 Suction cup F25 Chloroprene, 5xM5 female
产品货号: 0101296
0101294 Suction cup F25 Chloroprene, 1/8" NPT male, with mesh filter
产品货号: 0101294
0101132 Suction cup F25 Silicone
产品货号: 0101132
0101304 Suction cup F25 Silicone, G1/8" male, with mesh filter
产品货号: 0101304
0101306 Suction cup F25 Silicone, G1/8" male/M5 female
产品货号: 0101306
0101308 Suction cup F25 Silicone, G1/8" male/M5 female, with mesh filter
产品货号: 0101308
0101312 Suction cup F25 Silicone, G1/8" male/M5 female, with dual flow control valve
产品货号: 0101312
0110335 Suction cup F25 Silicone, G1/8" male/M5 female, PA
产品货号: 0110335
0101303 Suction cup F25 Silicone, M5 female
产品货号: 0101303
0101307 Suction cup F25 Silicone, 5xM5 female
产品货号: 0101307
0101311 Suction cup F25 Silicone, 1/8" NPT male, with dual flow control valve
产品货号: 0101311
0101305 Suction cup F25 Silicone, 1/8" NPT male, with mesh filter
产品货号: 0101305

Piab AB © 2020 隐私声明

关注我们

联系我们