Feedback

Choose your language

Close

我们使用cookie以确保您浏览Piab网站时享有最佳体验。
如果您不更改设定继续操作,我们将假设您乐意接收Piab网站的所有cookie。
更多信息


Suction cup FC20P Polyurethane 50, G1/8" male, with mesh filter, 0106722

0106722

产品货号 0106722

   比较产品
  • Suitable for lifting small objects and narrow parts, also slightly domed, flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
公制   英制
概述
Curve radius 25 mm
Movement, vertical max. 1.9 mm
应用 无痕, 干燥钣金
物料 PU50型聚氨酯
吸盘型号 FC
吸盘形状 浅凹平面吸盘
容积 1 cm³
Weight 1.3 g
接头
接头尺寸 1/8"
接头类型 外螺纹
接头类型 G螺纹
接头选件 过滤网
尺寸
高度 21.4 mm
Outer diameter 21.8 mm
性能 - 提升力
垂直提升力 平行的提升力
20 -kPa 4.5 N 4.5 N
60 -kPa 12 N 9 N
90 -kPa 16 N 12 N
材料
PU50型聚氨酯
颜色 透明蓝色
硬度 50 °Shore A
Temperature 10 – 50 °C
材料电阻
PU50型聚氨酯
酒精 N/A
浓酸 +
乙醇 +
水解作用 +
甲醇 -
+++
氧化 -
汽油 +
耐磨性 +++
气候&臭氧 +++

外形尺寸

请登录注册 查看外形尺寸图

备件
产品货号
Suction cup FC20P Polyurethane 50 0106016
Fitting G1/8" male, with mesh filter 3250085

附件
产品货号
Fitting M5 female, with dual flow control valve 3251001
Fitting M5 female 3250003
Fitting G1/8" male/M5 female, with mesh filter 0101152
Fitting G1/8" male/M5 female, with dual flow control valve 3251004
Fitting G1/8" male/M5 female 3250004
Fitting 5xM5 female, with dual flow control valve 3251005
Fitting 5xM5 female 0100260
Fitting 1/8" NPT male, with mesh filter 3250088
Fitting 1/8" NPT male, with dual flow control valve 3251003
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
        • 一般情况下,吸盘与物体未接触时会吸入大量空气,这样就必须配备一个远超实际需求的大型真空泵。而piSAVE sense真空流量控制/止回阀可以在未接触物体之前先关闭吸盘,确保在一个特定的提升循环中,只有所需数量的吸盘打开,消耗能源。请观看piSAVE sense 视频,了解更多信息。

    请求报价

    请登录 或 注册 申请报价

    Piab AB © 2018 法律政策

    关注我们

    联系我们