Feedback

Choose your language

Close

B13-2

65027
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
  • The fittings avaliable are threaded and push on fittings.
配置/订购
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
        • 一般情况下,吸盘与物体未接触时会吸入大量空气,这样就必须配备一个远超实际需求的大型真空泵。而piSAVE sense真空流量控制/止回阀可以在未接触物体之前先关闭吸盘,确保在一个特定的提升循环中,只有所需数量的吸盘打开,消耗能源。请观看piSAVE sense 视频,了解更多信息。

    请求报价

    请登录 或 注册 申请报价

    Piab AB © 2020 隐私声明

    关注我们

    联系我们