完善我们自己-还有我们的网站!我们很高兴您能体验我们新的测试版网站,我们希望您能与我们分享您的反馈意见,以便我们能更好的改进。 带我去体验新网站!
piLIFT® SMART is the first vacuum lifter ever that meets the needs of industry 4.0. The usability, flexibility and data management capability put it in a category of its own. Combining the best of vacuum lifting technology with 76% less energy consumption, minimal sound levels and smart data features, the quick and intuitive piLIFT SMART is truly a leap forward. piLIFT® SMART brings the latest technology to enable both operator and operation to obtain live information on performance and status via a web-based platform. The weight of the lifted object will be displayed on the piLIFT® SMART screen which will help the operator to distinguish and identify loads as well as quality assure incoming or outgoing products. No handling device has been more ergonomic, intuitive and easy to learn. Not only have we considered the operator, piLIFT® SMART offers increased benefits of operation. An improvement that will benefit users, operations and environment.