Outphasing

Item number: piCLASSIC_Pi48-3_x6_piSAVE_optimize
6 Variants
piCLASSIC Pi48-3 x6 COAX® Cartridge, piSAVE® optimize
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Variants
- piCLASSIC_Pi48-3_x1_piSAVE_optimize
- piCLASSIC_Pi48-3_x2_piSAVE_optimize
- piCLASSIC_Pi48-3_x3_piSAVE_optimize
- piCLASSIC_Pi48-3_x4_piSAVE_optimize
- piCLASSIC_Pi48-3_x5_piSAVE_optimize
- piCLASSIC_Pi48-3_x6_piSAVE_optimize
Features
- Vacuum controlled proportional pressure regulator (integrated module for piCLASSIC), a fully pneumatic device
- The feed pressure to piCLASSIC is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
- Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
- Patented COAX® technology inside – the most energy efficient ejector technology.
- High performance reliability in cases of fluctuating or low compressed air pressure.Deep vacuum level achieved at very low feed pressure, 44 psi.
- Air ventilation port with filter
- Several push in and threaded air connection sizes to choose from
- piSAVE® optimize gives maximum feed pressure/flow to piCLASSIC until vacuum level starts to build up.