The Vacuplus ejectors are highly efficient, light weight, robust and easy to use. The portfolio consists of products targeted to customer that need a great and simple vacuum ejector for low to mid-range applications. The products in our Vacuplus portfolio complement our existing ejectors by offer a straightforward assortment that is developed with the learnings of over 70 years of experience in vacuum automation.
Read moreFeed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.3 | 2 | 2.8 | 2.5 | 1.8 | 1.1 | 0.65 | 0.5 | 0.35 | 0.25 | 0.1 | 0 | 90 |
Feed pressure | Air consumption | Evacuation time (s/l) to reach different vacuum levels (-kPa) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.3 | 2 | 0.038 | 0.084 | 0.153 | 0.267 | 0.441 | 0.677 | 1.01 | 1.581 | 0 | 90 |
Different product types can’t be compared. Do you want to remove the existing products?