These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
Read moreFeed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.4 | 7.5 | 30 | 17.4 | 11.4 | 7.2 | 4.8 | 2.4 | 0.6 | 0 | 0 | 0 | 60 |
0.5 | 9 | 34.2 | 19.8 | 13.2 | 8.4 | 5.1 | 3.72 | 2.1 | 1.08 | 0 | 0 | 70 |
0.6 | 10.5 | 36 | 21 | 15.6 | 10.2 | 5.4 | 3.6 | 3 | 2.1 | 0 | 0 | 75 |
Feed pressure | Air consumption | Evacuation time (s/l) to reach different vacuum levels (-kPa) | Max vacuum | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.4 | 7.5 | 0.005 | 0.012 | 0.023 | 0.04 | 0.07 | 0.167 | 0 | 0 | 0 | 60 |
0.5 | 9 | 0.003 | 0.01 | 0.018 | 0.035 | 0.058 | 0.1 | 0.167 | 0 | 0 | 70 |
0.6 | 10.5 | 0.003 | 0.008 | 0.017 | 0.03 | 0.055 | 0.088 | 0.133 | 0 | 0 | 75 |
Use our guide to get recommendations or leave your details and we'll get in touch!
Different product types can’t be compared. Do you want to remove the existing products?