piSAVE® release G1/8" - 1
Item number: 01.19.721
2 Variants

piSAVE® release G1/8"

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Read more
Login or create account to access all our content and features!

Variants

  • piSAVE® release G1/4"
    01.19.720
  • piSAVE® release G1/8"
    01.19.721

Features

  • Equalizes pressure in the suction cups to provide fast release of the product.
  • Extra fast release by accumulating and utilizing the feed-air pressure as a boost.
  • ON/OFF activated simultaneously with the ejector.
  • No additional controls required — use a single 3/2 control valve for the ejector and piSAVE® release.