When sterilization is required, pleated stainless steel filters are recommended in the pharmaceuticals, nutraceuticals, and chemical industries. Primarily suitable to convey tablets and powders. The pleated stainless steel filters have an increased level of chemical resistance.
Läs mer Read less
Denna aktivitet kräver inloggning
logga in eller registrera för att få full nytta av piab.com
0
Olika produkttyper kan inte jämföras. Vill du ta bort befintliga produkter?