The Vacuplus ejectors are highly efficient, light weight, robust and easy to use. The portfolio consists of products targeted to customer that need a great and simple vacuum ejector for low to mid-range applications. The products in our Vacuplus portfolio complement our existing ejectors by offer a straightforward assortment that is developed with the learnings of over 70 years of experience in vacuum automation.
Läs merMatartryck | Luftförbrukning | Vakuumflöde (Nl/s) vid olika vakuumnivåer (-kPa) | Max vakuumnivå | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0,6 | 0,75 | 0,64 | 0,57 | 0,49 | 0,41 | 0,35 | 0,29 | 0,18 | 0,04 | 0 | 0 | 73 |
Matartryck | Luftförbrukning | Evakueringstid (s/l) för att nå olika vakuumnivåer (-kPa) | Max vakuumnivå | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0,6 | 0,75 | 0,35 | 0,58 | 0,84 | 1,15 | 1,58 | 2,49 | 0 | 0 | 0 | 73 |
Olika produkttyper kan inte jämföras. Vill du ta bort befintliga produkter?