Artikelnummer: 0209482
24 Varianter
Level compensator KSPH, G 1/2" male, stroke 75, non rotating
Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!
Välj variant
0208901
0208903
0208905
0208907
0208909
0208911
0208913
0208915
0208917
0208919
0208922
0208924
0208926
0208928
0208930
0208932
0208934
0208936
0209478
0209479
0209480
0209481
0209482
0209483
Funktioner
- Adjust differences in levels, for example on lifting devices with several suction cups.
- Less demand for exact positioning of vacuum handling device.
- Provides a certain degree of shock and vibration absorption.
- Allows for soft placement of cups on sensitive or thin objects.
- Non-rotational design, suitable for use with oval suction cups.
- Wide range of thread connections and stroke lengths.