Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Left hand connection - 1
Artikelnummer: 0121042
24 Varianter

Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Left hand connection

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!

Välj variant

  • Vacuum Check Valve VT-1H, G threads, Lock pin 16, Left hand connection
    0125576
  • Vacuum Check Valve VT-1H, G threads, Lock pin 19, Left hand connection
    0125574
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Left hand connection
    0125578
  • Vacuum Check Valve VT-1H, G threads, Lock pin 16, Right hand connection
    0125575
  • Vacuum Check Valve VT-1H, G threads, Lock pin 19, Right hand connection
    0125573
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Right hand connection
    0125577
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 16, Left hand connection
    0109231
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 19, Left hand connection
    0120992
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Left hand connection
    0120993
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 16, Right hand connection
    0121009
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 19, Right hand connection
    0121014
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Right hand connection
    0121020
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Left hand connection
    0125582
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Left hand connection
    0125580
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Left hand connection
    0125584
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Right hand connection
    0125581
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Right hand connection
    0125579
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Right hand connection
    0125583
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Left hand connection
    0121030
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Left hand connection
    0121042
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Left hand connection
    0121060
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Right hand connection
    0121029
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Right hand connection
    0121043
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Right hand connection
    0121061

Funktioner

  • Vakuumbackventil som upprätthåller vakuumet i slutna applikationer för säker hantering.
  • Inbyggd friblåsventil för att snabbt släppa det föremål som hanteras.
  • Finns med låspinne 16, 19 eller kulledsmonteringar, industristandard.
  • Finns med fjäderfäste, LCS200, för att kompensera för nivåskillnader.