Hoppa till innehåll

Hur fungerar/arbetar transportören?

Start the Piab control via a pneumatic On/Off valve.
The vacuum pump starts and at the same time the bottom flap/door closes, the back pulse container (located inside the top part of the Conveyor) charges with compressed air (line pressure). The suction time begins (adjustable to 1-30 seconds via the pneumatic timer).
When the suction time times out, the control goes into a discharge cycle (adjustable to 1-30 seconds), the vacuum pump will stop, the bottom flap/door opens and the back pulse will clean the filter. And after that it will re-start until the unit is shut off.
Please also see our video.

0

Choose your language

Kan inte jämföra

Olika produkttyper kan inte jämföras. Vill du ta bort befintliga produkter?

Återkoppla till oss
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.