Feedback

Välj ditt språk

Stäng

Evacuation and filling of liquids

Evacuation and filling of liquids

In final assembly of certain machines/products like cars and refrigerators, fluid systems are filled before the machine/product leaves the manufacturing facility. To speed up the process of filling fluids the air is evacuated from the volume that is to be filled. A second vacuum is required that is applied at the end of the filling process to ensure drip-proof filling and precise measurement of fluids. Large body pumps are usually used to provide speedy evacuation.

Advantages with Piab

  • No service required on Piab vacuum pumps
  • Easy adjustable vacuum level
  • Easy to install
  • High reliabillity with no moving parts in the Piab pump

Relaterade produkter

Piab AB © 2020 Integritetspolicy

Följ oss

Kontakta oss