Feedback

Välj ditt språk

Stäng

Auto racking

Auto racking

To automatically rack stamped metal panels or other large parts. The panels are loaded into shipping racks for movement to next process in the line. The size and weight of the panels make it difficult for operators to manually handle and racking them. Robots are used and typically equipped with a vision system. A retracting level compensator will make sure that the panel is at a fixed position and provides also the flexibility of a level compensator.

Advantages with Piab

  • The productivity is increased thanks to vacuum pumps using the COAX® technology and optimizers to minimize the energy consumption.
  • High reliability with tailor-made retractable level compensators, object will not interfere with camera.
  • Easy installation of camera with special camera-holder.
  • Fast and secure grip thanks to high initial vacuum flow of Piab vacuum pumps.

Piab AB © 2020 Integritetspolicy

Följ oss

Kontakta oss