Evolving ourselves – and the website! Vi vore glada om du ville uppleva vår nya beta-webbplats och dela med dig av din feedback till oss, så att vi kan utveckla den till det bättre.                   Ta mig till den nya webbplatsen!

Feedback

Välj ditt språk

Stäng

Valve unit with E/P – ECU

Valve unit with E/P – ECU
  • The maximum recommended distance between the conveyor and valve unit- ECU unit is 10 metres when feed pressure is 0.6 MPa.
  • Software based piGENTLE® functionality for fragile tablet products and piFLOW®t.
  • Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors together with ECU-10.
  • Simple installation: Prepared for connection to the vacuum conveyor’s main functions.
  • The valve unit has an electrical connection with an 12-pin M12 connector, 10 m length.

Artikel


Artikelbeskrivning
0209090 Valve unit with E/P – ECU
Artikelnummer: 0209090

Piab AB © 2021 Integritetspolicy

Följ oss

Kontakta oss