Evolving ourselves – and the website! Vi vore glada om du ville uppleva vår nya beta-webbplats och dela med dig av din feedback till oss, så att vi kan utveckla den till det bättre. Ta mig till den nya webbplatsen!
Our piFLOW®j food conveyor are designed with a Stainless Steel body (ASTM 316L) and meet the very high hygienic demands of FDA and EU 1935/2004. Typical applications are powder and granules transfer, form-fill-seal machines, big bag loading and unloading, drum/bag filling and emptying, mill/sieve/mixer/blender filling, tablet/fragile products transfer, hygienic applications or places where space is at a premium.