Choose your language


Vi använder cookies för att säkerställa att du får maximalt utbyte av vår webbplats.
Om du fortsätter utan att ändra dina inställningar så ger du ditt medgivande till att cookies från används.
Läs mer


PMAT (Piab Modular Automation Tooling) offers adjustability and also rigidity with the same products. PMAT can be used to design robot end-effector tools, ergonomic tools or fixture tools for use on all types of automation equipment. The tooling consists of connecting parts for welded frames or extruded profiles and swivel arm assemblies with a choice of various “function” attachments. Some function attachments include an ejector that is based on the latest COAX® technology. The ejector unit provides vacuum and also a release function. The ejector can also be equipped with a vacuum check valve and an energy saving unit called Vacustat.

Configure your PMAT system
Construct your own vacuum end effector tool with the selection of our great assortment of function attachments and swivel arm options by using the configurator.
Swivel arms
The swivel arm is the part which allows for unlimited positioning of the suction cup.
Function attachments
Decentralized vacuum pumps or vacuum connections for centralized vacuum systems.
Complete your PMAT system with a choice of accessories.

Piab AB © 2018 Legal notis

Följ oss

Kontakta oss