Feedback

Välj ditt språk

Stäng

Reverse valve  for blowers and Large area grippers, G2 1/2", 0208963

0208963

Artikelnummer 0208963

  • Kenos Reverse Valve, are valves for vacuum with pneumatic control 2x3/2 that are used in vacuum generation machines using side channel blower.
  • They have the function of suction or blow flow depending on the operation.
  • They are made of anodized aluminium with POM C seals.
  • For optimal operation and increased lifetime of the blower in combination with a Large area gripper
Metriskt   Imperiskt
Generellt
Material Al
Vikt 7,18 kg
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
Broschyrer (3)
Youtube video (1)
Begär offert

V.v. logga in eller Registrera för att kunna begära offert.

Piab AB © 2020 Integritetspolicy

Följ oss

Kontakta oss