Evolving ourselves – and the website! Vi vore glada om du ville uppleva vår nya beta-webbplats och dela med dig av din feedback till oss, så att vi kan utveckla den till det bättre.                   Ta mig till den nya webbplatsen!

Feedback

Välj ditt språk

Stäng

piLIFT® SMART

piLIFT® SMART is the first vacuum lifter ever that meets the needs of industry 4.0. The usability, flexibility and data management capability put it in a category of its own. Combining the best of vacuum lifting technology with 76% less energy consumption, minimal sound levels and smart data features, the quick and intuitive piLIFT SMART is truly a leap forward. piLIFT® SMART brings the latest technology to enable both operator and operation to obtain live information on performance and status via a web-based platform. The weight of the lifted object will be displayed on the piLIFT® SMART screen which will help the operator to distinguish and identify loads as well as quality assure incoming or outgoing products. No handling device has been more ergonomic, intuitive and easy to learn. Not only have we considered the operator, piLIFT® SMART offers increased benefits of operation. An improvement that will benefit users, operations and environment.


Piab AB © 2021 Integritetspolicy

Följ oss

Kontakta oss