Feedback

Välj ditt språk

Stäng

EOAT-komponenter

Nedan finns ett stort urval av våra standardkomponenter för rotobtillämpningar med EOAT (end-of-arm-tooling), till exempel förpackningar, palletering, plastformsprutning för fordonsindustrin etc. Om du inte hittar det du behöver i nedanstående kategorier finns det också ”ej lagerförda artiklar” längst ned som vi tillhandahåller med något längre ledtider.


teaser_sprue-part-grippers
Gripdon för gjutdelar
A big variety of jaws (saw tooth, knurled, padded) and with or without sensors, to be able to handle various sprues and parts.
teaser_gripperfingers
Gripfingrar
Secures difficult parts, reaches around parts and some versions are designed to flip and secure thin edges.
teaser_suction-cups
Sugkoppar EOAT
A selection of Piab's wide range of suction cups for various applications.
teaser_sprue-cutters
Tänger för gjutarbeten
Capable of cutting soft and hard plastics.
teaser_gripper-mounting-arms
Grip-/monteringsarmar
Gripper arms extend and mount suction cups to mounting clamps.
teaser_movable-vacuum-units
Rörliga vakuumenheter
Used for stroking suction cups in from the side.
teaser_special-cylinders
Specialcylindrar
Cylinders for applications such as applying side pressure, with or without sensor capability are available.
teaser_frame-profiles
Ramprofiler
Square and round aluminium profiles that withstand heavy loads and forces.
teaser_mounting-clamps
Monteringsklämmor
Cross clamps, angle clamps, extension clamps etc. used for mounting gripper arms to the aluminium profile as well as extending profile members.
teaser_frame-connectors
Ramanslutningar
A variety of connectors that help you build your customized aluminium profile framing.
teaser_pneumatic-connectors
Pneumatiska anslutningar
Manifolds, tubing, and fittings used to connect pneumatic vacuum or compressed air components.
teaser_part-sensors
Komponentsensorer
Part verification sensors, cables, and junction boxes for robotic interface.
teaser_quick-change-system
Snabbkopplingssystem
Components that interface with the robot that are used as base components of the end-of-arm tool (EOAT).
teaser_EOAT-Components
Ej lagerförda artiklar
A variety of components that we serve on make-to-order basis.

Piab AB © 2020 Integritetspolicy

Följ oss

Kontakta oss