Feedback

Choose your language

Close

What are the advantages with the multistage ejector compared to a single stage ejector?

A single stage ejector is designed for either high vacuum flow or high vacuum level. The multistage COAX® ejector has a combination of different nozzles providing both high flow and high vacuum level performance in the same ejector.  This design also gives lower energy consumption for equal performance

Piab AB © 2020 Privacy notice

Follow us

Contact us