Номер товара: 0104110
5 Варианты
T-slot adapter G3/8" male
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0104108
0104110
0104111
0104112
0107942
Особенности
- The Piab T-slot adapter enables Piab suction cups to mount to existing boom assemblies and end-of-arm tooling used in the automotive industry. The T-slot adapter threads into the Piab cup fitting and can then be mounted accordingly.
- The suction cups can be changed quickly and with great ease.
- Non-rotating feature — good when using oval suction cups.