TAD 2 Tool Alignment Device - 1
Номер товара: 0214706
4 Варианты

TAD 2 Tool Alignment Device

Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • TAD 0 Tool Alignment Device
    0214704
  • TAD 1 Tool Alignment Device
    0214705
  • TAD 2 Tool Alignment Device
    0214706
  • TAD 3 Tool Alignment Device
    0214707

Особенности

  • "Allows tools to shift for proper alignment with parts.
  • Use with locator pins or bushings to align tools with molds or other machines.
  • After aligned the compensator can be locked in place for proper part placement."