SV-X Butt Connector Hardware - 1
Номер товара: 02.14.627

SV-X Butt Connector Hardware

Low cost stable perpendicular end-butt connector for joining two profiles.Will not interfere with components on either profile.Includes cap screw, serrated lock...
Читать далее
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Особенности

  • Low cost stable perpendicular end-butt connector for joining two profiles.
  • Will not interfere with components on either profile.
  • Includes cap screw, serrated lock washer, and channel nut with through hole.
  • Drilling of one profile required using our STB step drill and tapping the end of the profile.