Feedback

Выберите свой язык

Закрыть

Control unit CU-1A/B, CU-2A/B

Control unit CU-1A/B, CU-2A/B
  • Controls the functions of the conveyor
  • Fully pneumatic
  • The maximum recommended distance between the conveyor and control unit is 10 metres when feed pressure is 0.6 MPa
  • Function of the CU-1/2A: the bottom valve is open when the conveyor is shut off
  • Function of the CU-1/2B: the bottom valve is closed when the conveyor is shut off
  • Function of the CU-2: equipped with pipe emptying function between every conveying cycle

Изделие


Piab AB © 2018 Privacy notice

Следите за нашими новостями

Свяжитесь с нами