Feedback

Выберите свой язык

Закрыть

Blow-off Check valve

Blow-off Check valve
  • Prevents vacuum from being pulled through the blow-off lines, which means faster response time and completely independent vacuum units.
  • Reliable quick-release function even in larger systems with several units, due to the very low feed pressure required to break away for blow-off.
  • Suitable in applications where cleaning of the suction cup filters or cooling of the object to be picked is important.

Изделие


Следите за нашими новостями

Свяжитесь с нами