Feedback

Выберите свой язык

Закрыть

Проверьте доступность продукта онлайн.  Читай более


BL30-3P

BL30-3P
  • High-flow fitting allowing high initial vacuum flow needed for plastic bag handling.
  • Suitable for level adjustment and uneven surfaces.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility. 
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.

Изделие


Следите за нашими новостями

Свяжитесь с нами