Ir para conteúdo

Ajude-me a escolher
Número do item: 3150269 2 VARIANTES

Ventosa F15MF Poliuretano termoelástico

Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.