Ir para conteúdo

Ajude-me a escolher
Número do item: 0200415 3 VARIANTES

Ventosa BL40-2 Silicone FCM

The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is transparent with no addition of pigments. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability. Can be used at a wide temperature range.