COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Saber maisPressão de alimentação | Consumo de ar | Fluxo de vácuo (Nl/s) a diferentes níveis de vácuo (-kPa) | Vácuo max | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0,6 | 0,75 | 0,64 | 0,57 | 0,49 | 0,41 | 0,35 | 0,29 | 0,18 | 0,04 | 0 | 0 | 73 |
Pressão de alimentação | Consumo de ar | Tempo de evacuação (s/l) para alcançar diferentes níveis de vácuo (-kPa) | Vácuo max | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0,6 | 0,75 | 0,35 | 0,58 | 0,84 | 1,15 | 1,58 | 2,49 | 0 | 0 | 0 | 73 |
Use nosso guia para obter recomendações ou deixe seus dados e entraremos em contato!
Produtos diferentes não podem ser comparados. Você deseja remover todos os produtos: