DCF - Deep Concave Friction (65–110 mm)

The DCF design is suitable for flat, convex or concave surfaces, e.g., such as those encountered when handling metal sheets in later stages of a press line. The suction cups have a thin design that easily follows the curved metal sheet. A special inner pattern gives maximum shear force grip even on oily/slippery surfaces. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory.


Piab AB © 2018 Informação legal

Siga-nos

Contate-nos