Feedback

Choose your language

Close

Selection guide for Suction cups
Métrico   Imperial

Eletrônico / semicondutor

Small and mid size suction cups for electronic/semiconductor applications. For handling objects with flat or slightly curved surfaces. Some of the cups are short bellows cups which can be used in one lifting device which handle objects with height differences and varying shapes.


teaser_B_bellows_5-8
B - 1 fole (5 – 8mm)
Vários copos de foles curtas em um dispositivo de elevação podem manipular objetos com diferentes alturas e formas variadas.
teaser_Universal_semiconductive
U - Universal (2 – 3mm)
For handling objects with flat or slightly curved surfaces.

Piab AB © 2020 Aviso de privacidade

Siga-nos

Contate-nos