Feedback

Choose your language

Close

piFLOW®i

This is a conveyor widely used in the general industry and sometimes in the chemical industry. It has a high throughput performance as well as a small foot print. This conveyor is often used as an alternative to mechanical conveyors when there is a requirement for dust free conveying or low maintenance. Another advantage is that the pump is based on COAX® technology which is the most energy efficient way to produce vacuum. Capacity up to 4 tons/h. All conveyors are available with either an ejector driven vacuum pump or with a mechanical pump.


Piab AB © 2020 Aviso de privacidade

Siga-nos

Contate-nos