Feedback

Choose your language

Close

Valve unit with E/P – ECU

Valve unit with E/P – ECU
  • The maximum recommended distance between the conveyor and valve unit- ECU unit is 10 metres when feed pressure is 0.6 MPa.
  • Software based piGENTLE® functionality for fragile tablet products and piFLOW®t.
  • Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors together with ECU-10.
  • Simple installation: Prepared for connection to the vacuum conveyor’s main functions.
  • The valve unit has an electrical connection with an 12-pin M12 connector, 10 m length.

Item


Item description
0209090 Valve unit with E/P – ECU
Item no.: 0209090

Piab AB © 2020 Aviso de privacidade

Siga-nos

Contate-nos