Feedback

Choose your language

Close

Reverse valve  for blowers and Large area grippers, G3", 0208964

0208964
  • Kenos Reverse Valve, are valves for vacuum with pneumatic control 2x3/2 that are used in vacuum generation machines using side channel blower.
  • They have the function of suction or blow flow depending on the operation.
  • They are made of anodized aluminium with POM C seals.
  • For optimal operation and increased lifetime of the blower in combination with a Large area gripper
Métrico   Imperial
General
Material Al
Weight 9,3 kg
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
Brochures (3)
Vídeos no Youtube (1)
Cotação solicitada

Please log in or Registro first in order to be able to request quotes.

Piab AB © 2020 Aviso de privacidade

Siga-nos

Contate-nos