Feedback

Choose your language

Close

All-in-one vacuum ejector piCOMPACT®

Maximised uptime with flexible all-in-one ejectors

As reliability and flexibility are the top priorities for manufacturers, Piab's new all-in-one vacuum ejector family offers reliability as a standard, not a premium, and can be tailored to suit any application.

Integrating controls such as valves, switches and sensors, all-in-one ejector units are compact and ideally suited for use in robotic applications and other space-constrained vacuum-based installations. However, the integration of such specialised functions and technologies has its pitfalls. If one part fails, the entire system fails. And if the system fails, the production stops.

Download our latest white paper to learn more:

Piab AB © 2020 Aviso de privacidade

Siga-nos

Contate-nos