Numer przedmiotu: 0214737
3 Warianty
VHK2-08F-08F Shut Off Valve
Zaloguj się lub utwórz konto, aby uzyskać dostęp do wszystkich naszych treści i funkcji!
Warianty
0214735
0214736
0214737
Funkcje
- Finger valve series VHK has a large effective area of 2.0 to 17.5mm². This series begins with a minimum tube O.D of ø4.
- The valve direction clearly indicates whether the valve is open or closed (shut to open is counter- clockwise).
- Classification of knob by color difference facilitates distinction between 2 port valves (gray) and 3 port valves (blue).
- The optional flame resistant model's knob, whether using the 2 or 3 port valve, is red.
- Finger valve, standard.
- 2 or 3 port available.
- Effective area: 2.0 to 17.5mm².
- Max. operating pressure: 1.0MPa.
- Fluid: air.