Multifunctional lifter
Multifunctional lifter
This versatile vacuum lifter is our most flexible lifting tool, handling goods of all shapes and sizes easy and efficiently for loads <270 kg.
TAWI vacuum lifters ensure efficient lifting in our operations. Our innovative vacuum lift systems are designed to make lifting efficient, ergonomic and safe, no matter what you need to lift.
test for more content
This versatile vacuum lifter is our most flexible lifting tool, handling goods of all shapes and sizes easy and efficiently for loads <270 kg.
High speed vacuum lifter for efficient box handling. For loads <65 kg.
Stainless steel vacuum lifters. For loads <120 kg.
Customized lifting solutions for your specific needs. <270 kg
Lifting solutions for ATEX rated zones. For loads <135 kg.
TAWI Panel Lifter is compact, low-weight, and easy to adjust to new applications and situations. For loads 180 kg.
TAWI vacuum lifters use vacuum power to grip and lift the load. Vacuum technology offers sustainable, safe and efficient handling of most types of goods.
TAWI vacuum lifters are robust and reliable tools that make manual handling of loads safer and more efficient. No matter who you are or what you need to lift, TAWI vacuum lifters will make lifting efficient and effortless.
TAWI vacuum lifting systems are always designed with the user in focus. The lifters are so user-friendly anyone will learn how to use them within minutes. An ergonomic handle helps ensure a good working position for the operator and is just as comfortable for right-handed and left-handed users.
Vacuum technology is ideal for secure lifting without risk of damaging the goods or the person lifting them. Grip the load with suction cups designed for the goods you need to lift, regardless if you are lifting sacks, boxes, sheets or something else. TAWI offers a wide selection of suction feet and we modify them to meet your specific requests if needed. All TAWI vacuum lifters can be modified for lifting in ATEX regulated facilities or cleanrooms.
TAWI vacuum lifters allow everyone to lift up to 270 kilos without effort. Giving everyone the power to lift increases workforce flexibility, making it easy for employees to switch between work stations. The vacuum lifting equipment is extremely versatile, handling everything from simple boxes to complicated car components. Add a quick coupling and you can easily use the same vacuum lift for more than one application, switching between different suction feet in no time. A flexible handle makes it easy to reach high without straining your back or shoulders. Flexible and efficient lifting for productive businesses.
Reach out to us anytime and we’ll be happy to help you.
Do you need an urgent response, please call us directly on +46 300 185 00 (8am-5pm, GMT+1)
Please specify what you want to lift with measures and weight, size of working area, and lifting height to get as accurate a quote as possible.
Are you unsure?
Call us at +46 300 185 00 (8am-5pm, GMT+1) for advice