Man lifting box with handheld vacuum lifter in warehouse

High frequency lifter

Our most rapid lifters grip and lift boxes and other packaged goods in no time. With a comfortable handle for one-hand use you can lift and move goods with very high frequency. Ideal for logistic centres and other operations where speed is essential.

Choose the product you want to lift
TAWI´s handheld vacuum lifter is used to improve box handling at PostNord in the logistics industry TAWI handheld high-frequency vacuum lifter handling box lifting at PostNord The high-frequency vacuum lifter is used to handle larger boxes at the company Jollyroom Jollyroom uses vacuum lifters to handle larger boxes in their warehouse PostNord uses TAWI´s vacuum lifter to improve the handling of boxes and ease the lifting stress for operators Jollyroom uses TAWI´s high-frequency lifter to lift large boxes and improve the work environment for operators The high-frequency vacuum lifter is being used to lift boxes at the logistics company PostNord High Frequency Vacuum Lifter An employee using a vacuum lifter to help load and unload bags and other cargo High Frequency Lifting Drums using an vacuum lifter to lift drums in an atex environment Lifting 25 kg / 56 lbs sack with a vacuum lifter in stainless steel Stainless steel vacuum lifter lifting bags Operator lifting a sack from a stainless steel trolley with a stainless steel vacuum lift in a highly sanitary environment Lifting sacks with a stainless steel vacuum lifter Vacuum lift used to lift cheese blocks in the food industry Man lifting cheese block using handheld vacuum lifter TAWI handheld high-frequency vacuum lifter used to lift baggage at airports. Vacuum lifter for lifting baggage at an airport Man lifting heavy luggage with handheld vacuum lifter from airport luggage band in airport

High-frequency lifting with TAWI

High-speed lifting has never been easier. Grip and lift boxes and other goods, quick and easy with TAWI’s high speed lifter.

  • Lifting capacity: <65 kg
  • Lifting speed: 0-1 m/s
  • Stroke: 1720 - 1840 mm
  • Lift, boxes, drums, baggage, food products and more

Get a quote

High-frequency manual handling

With TAWI High frequency lifter you can grip and lift quick and easy with just one hand. The suction foot can hold most types of packaged goods.

  • High-speed box handling
  • Grip from the top or from the side
  • One-handed lifting with user-friendly joystick handle
  • Customized suction feet to suit your boxes
  • Rotate boxes 360°
  • Suction feet can be customized to suit your load
  • Available in stainless steel for easy cleaning
  • Easily grip the load from the top, and release just as easily
  • Fast and efficient component handling
  • Customized suction feet to fit your specific components
  • Load can be rotated 360° and released exactly where you need it
  • Lift all types of baggage
  • Angle adapter allows picking up bags at 90° angle
  • Safe and user friendly baggage lift

Product Details

Our most rapid lifter, TAWI High frequency lifter is available in 4 models with lifting capacity from 35-65 kg.

 

  • Information
    Lifting capacity35 kg
    Hose diameter80 mm
    Lifting speed0-1 m/s
    Max length lift tube3000 mm
    Stroke1840 mm
  • Media
  • Information
    Lifting capacity45 kg
    Hose diameter100 mm
    Lifting speed0-1 m/s
    Max length lift tube3000 mm
    Stroke1720 mm
  • Media
  • Information
    Lifting capacity55 kg
    Hose diameter120 mm
    Lifting speed0-1 m/s
    Max length lift tube3000 mm
    Stroke1720 mm
  • Media
  • Information
    Lifting capacity65 kg
    Hose diameter140 mm
    Lifting speed0-1 m/s
    Max length lift tube3000 mm
    Stroke1720 mm
  • Media

High-frequency lifting at full speed

Need to speed up manual handling of goods? This high-speed lifter makes lifting comfortable, safe and very time-efficient.

Quick and easy

This high-speed vacuum lifter picks up boxes of all shapes and sizes, securely gripping them from the top or from the side. Whenever you need to load or unload packaged goods, TAWI High frequency lifter will make the job effortless, efficient and ergonomic. The comfortable handle lets you pick up loads using only one hand, easily controlling lifting height with your fingertips. The control is quickly adjusted from the right to left side of the handle to suit left- or right-handed users.

Time-efficient handling

Loading or unloading pallets has never been easier. Pick up goods from the top or from the side, turn the load if needed and quickly release it in the exact position where you need it. A swivel integrated in both the top and bottom of the tube lifter allows you to rotate the goods and not the lifter, ensuring high precision. The quick-release function makes sure no time is wasted when releasing the load. TAWI High frequency lifter facilitates high-frequency lifting, streamlining the manual handling of goods in any logistic department, distribution centre or warehouse.

Custom made for your load

The suction feet used to grip the load comes in various shapes and sizes and can also be custom made to fit your load. Carton boxes are the most common load lifted by the TAWI High frequency lifter, but food industry clients also use it to lift various loads such as blocks of cheese or meat, milk cartons or wine boxes. The High frequency lifter is also commonly used for baggage handling in airports.

Need more info? Contact us here

Reach out to us anytime and we’ll be happy to help you.
Do you need an urgent response, please call us directly on +46 300 185 00 (8am-5pm, GMT+1)

i
Get in touch?

Please specify what you want to lift with measures and weight, size of working area, and lifting height to get as accurate a quote as possible.

Are you unsure?
Call us at +46 300 185 00 (8am-5pm, GMT+1) for advice

Get in touch

Go to the top