VALUE LINE® A NEW PRODUCT LINE IS LAUNCHED

Piab has traditionally focused on developing products and being the market leader in applications that are challenging or demanding from a vacuum performance point-of-view. We are now expanding our focus and looking into more standard applications, where machine speeds and surfaces to be gripped are less challenging, such as with case/carton erectors.

THE BEST PRODUCTS FOR STANDARD APPLICATIONS

The entire Value Line® program consists of suction cups and vacuum ejectors. Value Line® suction cups are developed for standard applications. The suction cups have a long thin lip and provide good sealing on slightly corrugated surfaces (such as corrugated cardboard). The Value Line® vacuum ejectors are available in three different designs, the traditional inline that can be installed directly on the hose close to the point of suction, the T-design that allows exhaust air to be piped away and the aluminum block version.

 
 
 

CHOOSE FROM A SELECTION OF 21 DIFFERENT VALUE LINE® SUCTION CUPS

Value Line® suction cups are suitable for standard applications. The program consists of flat-concave, bellows and long-bellows shapes. The suction cups show good performance at a value price. They have long thin lips for good sealing on slightly corrugated surfaces e.g. corrugated cardboard. The products are available globally with off-the-shelf deliveries.

Read more!

 
 
 

LIGHT AND SMALL SIZED VACUUM EJECTORS

They come in either typical inline design, T-design or aluminum block versions with integrated push-in fittings or thread connections. The T-design allows exhaust air to be piped away and is also suitable for clean-room environments. The VL206 1/8” block version is an easy-to-install alternative, offering better performance and more energy-efficient operation for the same price as competing ejectors, targeting operators of basic automated vacuum systems. The Value Line® ejectors will show up to 30% energy saving compared to a similar 0.7 mm competitor ejector. The products are available globally with off-the-shelf deliveries.

Read more!

 
 
 

Register for a free sample kit today!

Register!