COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
더 읽기공급 압력 | 에어 소비량 | 진공도 (-kPa) 에 따른 진공흡입유량 (Nl/s) | 최대 진공도 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 1.83 | 5.9 | 3 | 2 | 1.3 | 0.73 | 0.58 | 0.43 | 0.32 | 0.18 | 0.03 | 95 |
0.5 | 2 | 6.2 | 3.7 | 2.2 | 1.8 | 1.3 | 0.81 | 0.4 | 0.3 | 0.14 | 0.02 | 94 |
0.6 | 2.33 | 5.9 | 3.2 | 2.2 | 1.6 | 0.9 | 0.52 | 0.4 | 0.31 | 0.16 | 0.03 | 94 |
공급 압력 | 에어 소비량 | 진공도 (-kPa) 에 도달하는 배기 시간 (s/l) | 최대 진공도 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 1.83 | 0.022 | 0.062 | 0.12 | 0.22 | 0.37 | 0.57 | 0.84 | 1.2 | 2.2 | 95 |
0.5 | 2 | 0.02 | 0.05 | 0.1 | 0.2 | 0.3 | 0.4 | 0.7 | 1.2 | 2.4 | 94 |
0.6 | 2.33 | 0.02 | 0.054 | 0.1 | 0.17 | 0.26 | 0.43 | 0.71 | 1.2 | 2.4 | 94 |
공급 압력 | 에어 소비량 | 압력 (-kPa) 에 따른 진공파기유량 (Nl/s) | 최대 진공도 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa | |
0.6 | 2.33 | 8.43 | 6.18 | 5.09 | 4.62 | 3.92 | 3.53 | 3.39 | 3.23 | 2.95 | 2.58 | 94 |
다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?